IESNA:LM-63-2002
[TEST]P947769
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-735-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13433
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1355.1 1408.2 1506.6 1617.7 1714.6 1800.2 1868.2 1912.7 1929.7 1946.7
2015.4 2074.8 2161.8 2346.5 2611.2 2926.1 3242.4 3549.5 3821.2 4042
4286.9 4511.9 4743.3 4960.5 5154.4 5219.5 5109.2 4838.1 4124.1 2657.2
969.5 353.1 185.4 102.6 55.2 16.3 0
1355.1 1417.4 1518.6 1628.3 1728.8 1810.1 1880.9 1923.4 1941.1 1957.3
2018.2 2074.1 2154.1 2321.8 2578.6 2885.8 3191.5 3507.1 3783 4033.5
4263.5 4524.6 4744 4962 5164.3 5255.6 5191.9 4945 4284 2872.3
1101.1 386.4 203.8 111.1 58.7 19.8 0
1355.1 1408.9 1504.4 1612 1706.8 1788.9 1852.6 1894.3 1910.6 1917.7
1965.1 2028.8 2100.3 2234.7 2462.6 2750.6 3079.6 3411.5 3713 3959.2
4184.3 4436.2 4719.2 4998.8 5264.8 5479.2 5624.3 5615.8 5121.2 3771
1752.1 571.8 293 164.2 77.1 25.5 0
1355.1 1401.1 1488.9 1588.6 1675 1750 1810.8 1847.6 1863.2 1868.2
1893.6 1961.6 2030.2 2110.2 2261.6 2481 2748.5 3048.5 3369.1 3696
4018 4353.4 4707.9 5098.5 5498.4 5811.1 6069.4 6340.4 6441.6 5608.7
3520.5 1353 525.1 285.2 155.7 49.5 0
1355.1 1397.6 1474.7 1563.9 1643.8 1713.9 1772.6 1810.8 1829.2 1838.4
1851.2 1895.8 1970.1 2031.6 2108.1 2239.7 2433.6 2672.8 2953 3283.4
3671.9 4110.7 4570.6 5104.2 5573.4 6036.9 6513.8 7092.7 7757.1 7905
6635.5 4081 1748.6 787.6 385 150.7 0
1355.1 1388.4 1452.1 1526.4 1601.4 1671.4 1730.9 1776.2 1802.4 1821.5
1836.3 1864.6 1921.9 1994.8 2055.7 2126.5 2244.6 2417.3 2652.2 2919.7
3226.1 3567.9 3945.8 4381.7 4881.3 5494.1 6222.3 7098.3 8296.4 9423.6
9366.3 7515.1 4463.1 1908.5 661.6 148.6 0
1355.1 1387.7 1449.2 1525.7 1596.4 1665.1 1725.2 1771.9 1800.2 1820.8
1835.6 1863.9 1917.7 1989.2 2052.9 2122.2 2231.2 2387.6 2623.2 2869.5
3185.1 3495.7 3866.5 4291.8 4796.4 5410.6 6139.5 7021.2 8222.1 9419.4
9393.9 7572.4 4552.9 1962.3 676.5 152.1 0
1355.1 1382 1433 1495.9 1562.5 1627.6 1691.3 1743.6 1779.7 1807.3
1834.9 1871 1911.3 1949.5 2002.6 2076.9 2162.5 2270.1 2431.4 2655.8
2931 3255.8 3646.5 4126.2 4693.1 5349 6072.2 6863.4 7815.9 8675.7
8528.5 6818.1 4051.9 1600.7 478.4 94.8 0
1355.1 1378.5 1414.6 1466.9 1525.7 1586.5 1650.2 1707.5 1754.9 1797.4
1839.2 1884.4 1921.9 1953.8 1994.1 2042.2 2122.9 2240.4 2422.2 2680.5
3023.7 3456.1 3964.9 4530.3 5114.8 5729 6367.3 7051.6 7734.5 7950.3
7257.5 5165.8 2427.9 854.1 340.4 134.5 0
1355.1 1368.6 1393.3 1430.8 1479 1533.5 1594.3 1650.9 1703.3 1754.9
1805.9 1856.8 1900 1940.3 1982.1 2029.5 2101.7 2220.6 2422.2 2718.7
3128.5 3629.5 4180 4749.7 5335.6 5934.3 6560.5 7125.9 7375 6891
5322.9 2671.3 804.6 341.1 200.3 101.2 0
1355.1 1365.7 1381.3 1410.3 1447.8 1493.8 1543.4 1596.4 1648.1 1701.2
1758.5 1817.9 1877.4 1929 1986.3 2053.6 2152.6 2312.6 2555.3 2899.9
3398.1 3981.9 4662.6 5364.6 6102.7 6719.7 7226.4 7391.3 6927.1 5555.7
3461.1 1371.4 411.1 169.8 82.1 26.9 0
1355.1 1361.5 1374.2 1399 1435.8 1473.3 1522.1 1572.4 1622.6 1672.2
1730.2 1793.2 1856.1 1913.5 1980.7 2055.7 2166.8 2318.2 2544 2869.5
3316.7 3885.6 4538.8 5205.4 5819.6 6291.6 6528 6382.9 5746.7 4371.8
2500.1 953.2 330.5 135.2 58.7 12 0
1355.1 1359.4 1367.2 1393.3 1425.2 1464.1 1505.9 1551.1 1599.3 1645.3
1697.6 1757.1 1813.7 1871 1932.6 2005.4 2094.6 2218.4 2380.5 2598.4
2911.2 3336.5 3845.3 4360.5 4792.1 5035.6 4995.9 4654.8 4037.8 3011
1653 635.5 248.4 123.8 78.5 29.7 0
1355.1 1351.6 1360.1 1381.3 1411 1447.8 1488.2 1527.8 1566 1599.3
1636.1 1670 1701.2 1725.9 1736.5 1735.1 1718.1 1687 1648.1 1611.3
1577.3 1563.2 1563.2 1534.9 1420.2 1199.4 917.1 665.2 495.3 384.2
308.5 254.7 210.9 167 110.4 46.7 0
1355.1 1348.1 1355.8 1380.6 1413.2 1449.2 1488.2 1526.4 1563.2 1586.5
1597.8 1594.3 1580.2 1549 1499.5 1434.4 1355.8 1269.5 1177.5 1072.8
970.9 872.5 778.4 691.4 612.1 549.1 493.2 452.2 413.3 372.2
322 272.4 216.5 159.9 96.9 43.9 0
1355.1 1343.8 1357.3 1382.7 1417.4 1456.3 1500.9 1541.9 1566.7 1576.6
1564.6 1534.2 1495.9 1447.1 1394 1331.8 1254.6 1167.6 1073.5 974.4
876.8 785.5 705.5 637.6 577.4 527.9 486.1 462.1 431.7 392
342.5 275.3 213 151.4 87.7 45.3 0
1355.1 1343.1 1358 1389.1 1426.6 1472.6 1518.6 1550.4 1565.3 1563.2
1546.2 1521.4 1478.3 1419.5 1351.6 1282.9 1210.1 1125.9 1032.4 936.9
848.5 774.9 709.1 652.4 600.8 554.8 527.9 503.1 503.8 507.4
474.1 414 368 285.9 198.1 132.3 0
1355.1 1346.6 1365 1398.3 1445.7 1491 1527.1 1555.4 1564.6 1562.5
1548.3 1517.9 1466.9 1404.7 1331.8 1255.4 1160.5 1058.6 959.6 871.1
796.1 733.1 680 634 588.8 548.4 514.5 554.8 632.6 667.3
649.6 621.3 595.8 481.2 385.7 273.9 0
1355.1 1347.3 1370 1409.6 1454.9 1502.3 1536.3 1556.8 1563.2 1561.8
1549 1520 1471.9 1411 1322.6 1220.7 1101.8 990 882.4 799.6
723.2 665.2 617.1 578.8 541.3 491.8 512.3 563.3 589.5 577.4
546.3 544.2 473.4 387.1 327.6 232.8 0
1355.1 1348.1 1373.5 1416 1465.5 1509.4 1540.5 1558.2 1565.3 1563.2
1550.4 1525 1487.5 1426.6 1330.4 1204.4 1065 932 816.6 721.8
644.7 590.9 552.7 520.8 470.6 461.4 488.3 518.7 508.8 480.5
458.5 436.6 357.4 292.3 247 174.8 0
1355.1 1348.8 1376.4 1420.9 1474.7 1516.5 1548.3 1566.7 1575.9 1573.8
1558.9 1538.4 1500.9 1431.6 1325.4 1187.4 1031.7 876.8 745.9 653.2
589.5 544.2 510.9 477.7 434.5 446.5 471.3 485.4 469.9 519.4
476.9 426 319.9 258.3 213 130.9 0
1355.1 1351.6 1377.8 1422.4 1472.6 1519.3 1551.1 1569.5 1580.2 1580.9
1570.3 1551.9 1515.8 1449.2 1341 1198 1033.9 871.8 737.4 645.4
585.9 540.6 506.7 470.6 428.8 441.6 465.6 479.8 463.5 515.2
476.9 388.5 309.2 255.5 212.3 102.6 0
